infrastructure for a connected world

An image of Cable Management Bend Radius Clip Kit

The Panduit Bend Radius Control Clip Kit manages and protects cables as they transition from patch panels, creating a safe and accessible pathway with proper bend radius control. 1 RU, 3.0in deep (76mm), 2pc.
Accessory Type Bend Radius Control Clip
No. of Rack Spaces 1
Material Polycarbonate
Color Black
Width (In.) 0.75
Width (mm) 19.0
Height (In.) 1.70
Height (mm) 44.3
Depth (In.) 3.00
Depth (mm) 76.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1