infrastructure for a connected world

An image of Cable Management Bend Radius Clip Kit
CMBRC1E


The Panduit Bend Radius Control Clip Kit manages and protects cables as they transition from patch panels, creating a safe and accessible pathway with proper bend radius control. 1 RU, 5.0in deep (129mm), 2pc.
Sub Brand NA
Product Type Bend Radius Control Clip
Accessory Type Bend Radius Control Clip
For Use With Any EIA Standard Rack
Overall Height (In.) 1.74
Overall Height (mm) 44.3
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Depth (In.) 5.08
Overall Depth (mm) 129
Color Black
Standards Met RoHS
Number of Rack Units 1
Number of Rack Spaces 1
Material Polycarbonate
RoHS Compliancy Status Compliant
Min. Order Qty. 1