infrastructure for a connected world

An image of Cable Management Bend Radius Finger Kit
CMBRC5


The Panduit Bend Radius Finger Kit manages and protects cables as they transition from active equipment, creating a safe and accessible pathway with proper bend radius control. 5RU, 3.3in deep (84mm), 1pc includes 5 fingers.
Sub Brand NA
Product Type Bend Radius Control Finger
Accessory Type Bend Radius Control Finger
For Use With Any EIA Standard Rack
Overall Height (In.) 8.7
Overall Height (mm) 222.1
Overall Width (In.) 1
Overall Width (mm) 26
Overall Depth (In.) 3.3
Overall Depth (mm) 84
Color Black
Standards Met RoHS
Number of Rack Units 5
Material Polycarbonate
Number of Rack Spaces 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1