infrastructure for a connected world

An image of Cable Management Bend Radius Finger Kit
CMBRC5E


Bend Radius Control Finger, 5 RU, PC, Black, 5" Depth
Product Type Bend Radius Control Finger
Body Material Polycarbonate
For Use With Any EIA Standard Rack
Sub Brand NA
Overall Height (In.) 8.7
Overall Height (mm) 222.1
Overall Width (In.) 1
Overall Width (mm) 26
Overall Depth (In.) 5.1
Overall Depth (mm) 128.5
Color Black
Standards Met RoHS Compliant
Number of Rack Units 5
RoHS Compliancy Status Compliant
Min. Order Qty. 10