infrastructure for a connected world

An image of Horizontal D-Ring
CMDRH1


The Horizontal D-Ring bundles, organizes and protects cables, creating a safer and more accessible network for users. And when additions, change and expansions are necessary, users can simply squeeze and lift to install or uninstall the ring. 1RU, Black, 1pc.
Sub Brand Open-Access
Product Type D-ring
For Use With Open-Access Horizontal Managers
Overall Height (In.) 1.53
Overall Height (mm) 38.9
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Depth (In.) 3.15
Overall Depth (mm) 79.9
Color Black
Standards Met RoHS
Number of Rack Units 1
RoHS Compliancy Status Compliant
Min. Order Qty. 1