infrastructure for a connected world

An image of Horizontal D-Ring  (100 per pack)
CMDRH1-C


Horizontal D-Ring Bundle, 1 RU, PC, Black, 3.15" Depth
Product Type D-Ring
Body Material Polycarbonate
For Use With Open-Access Horizontal Managers
Sub Brand Open-Access™
Overall Height (In.) 1.53
Overall Height (mm) 38.9
Overall Width (In.) 1
Overall Width (mm) 25.4
Overall Depth (In.) 3.15
Overall Depth (mm) 79.9
Color Black
Standards Met RoHS Compliant
Number of Rack Units 1
RoHS Compliancy Status Compliant
Min. Order Qty. 100