infrastructure for a connected world

An image of Cable Management Cable Trough
CMLT19


The Panduit Lower Trough creates a perfect cable pathway along the bottom of a standard 19in EIA rack. 4RU, 1.3in (33.0mm) bend radius, Black, hardware kit included.
Sub Brand NA
Product Type Trough
For Use With Any EIA Standard Rack
Overall Height (In.) 6.97
Overall Height (mm) 177
Overall Width (In.) 19
Overall Width (mm) 483
Overall Depth (mm) 114.3
Color Black
Standards Met RoHS
Number of Rack Units 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1