infrastructure for a connected world

An image of LD3 / LDPH3 / LDS3 Adapter
CA3IG-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, International Gray, PVC, Length 0.81 in.
Fitting Type Adapter
Material ABS
Color International Gray
Overall Length (In.) 0.81
Overall Length (mm) 20.6
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 0.21
Overall Height (mm) 5.3
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD3/LDPH3/LDS3
Standards Met UL94V-0; FT4, meets TIA/EIA standards
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings