infrastructure for a connected world

An image of LD3 / LDPH3 / LDS3 Adapter
CA3IW-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, Off White, PVC, Length 0.81 in.
Fitting Type Adapter
Material ABS
Color Off-White
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 0.21
Overall Height (mm) 5.3
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD3/LDPH3/LDS3
Standards Met UL94V-0; FT4, meets TIA/EIA standards
Length (In.) 0.81
Length (mm) 20.6
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings