infrastructure for a connected world

An image of LD3 / LDPH3 / LDS3 Adapter
CA3WH-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD3, LDPH3, and LDS3 raceway, White, PVC, Length 0.81 in.
Sub Brand Pan-Way
Color White
Fitting Type Adapter
For Use With LD3, LDPH3, LDS3
Material ABS
Mount Method Snap-On
Raceway Type Non-Metallic Surface
Standards Met Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant.
Overall Height (In.) 0.21
Overall Height (mm) 5.3
Overall Length (In.) 0.81
Overall Length (mm) 20.6
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Application Surface Raceway Products Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring within any Enterprise Environment to Provide an Innovative and Satisfying Office Environ
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
RoHS Compliancy Status Compliant
Min. Order Qty. 10