infrastructure for a connected world

An image of LD3 Low Voltage Coupler Fitting
CF3AW-E


Coupler fitting for use with LD3 raceway, Arctic White, ABS, Length 1.5 in.
Product Type Low Voltage Fittings
Fitting Type Coupler
Color Arctic White
For Use With LD3
Material ABS
Height (In.) 0.44
Height (mm) 11.2
Length (In.) 1.50
Length (mm) 38.1
Width (In.) 0.83
Width (mm) 21
Mounting Snap-On
Part Features NA
Standards UL94V-0; FT4, meets TIA/EIA standards
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 20