infrastructure for a connected world

An image of LD3 Low Voltage Coupler Fitting
CF3IG-E


Coupler fitting for use with LD3 raceway, International Gray, ABS, Length 1.5 in.
Fitting Type Coupler
Material ABS
Color International Gray
Overall Length (In.) 1.5
Overall Length (mm) 38.1
Overall Width (In.) 0.83
Overall Width (mm) 21
Overall Height (In.) 0.44
Overall Height (mm) 11.2
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD3
Standards Met UL94V-0; FT4, meets TIA/EIA standards
Mounting Snap-On
Part Features NA
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 20
Product Type Low Voltage Fittings