infrastructure for a connected world

An image of LD3 Low Voltage Coupler Fitting
CF3IW-E


Coupler fitting for use with LD3 raceway, Off White, ABS, Length 1.5 in.
Fitting Type Coupler
Color Off White
For Use With LD3
Material ABS
Length (In.) 1.50
Length (mm) 38.1
Width (In.) 0.83
Width (mm) 21.0
Mounting Snap On
Part Features NA
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 20