infrastructure for a connected world

An image of LD3 / LDPH3 / LDS3 Power Rated Coupler Fitting
CFX3AW-X


Coupler fitting for use with LD3, LDPH3, and LDS3 raceway, Arctic White, ABS, Length 1.00 in.
Fitting Type Coupler
Material ABS
Color Arctic White
Overall Length (In.) 1
Overall Length (mm) 25.4
Overall Width (In.) 0.87
Overall Width (mm) 22.1
Overall Height (In.) 0.47
Overall Height (mm) 11.9
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LDPH3/LDS3
Standards Met UL94V-0; FT4, meets TIA/EIA standards
CE Compliant Yes
UL5A Listed Yes
Mounting Snap-On
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
UL Listed Yes
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings