infrastructure for a connected world

An image of LD5 / LDPH5 / LDS5 Adapter, Electric Ivory
CA5EI-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD5, LDPH5, and LDS5 raceway, Electric Ivory, PVC, Length 0.81 in.
Fitting Type Adapter
Material ABS
Color Electric Ivory
Overall Length (In.) 0.81
Overall Length (mm) 20.6
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 0.21
Overall Height (mm) 5.3
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD5/LDPH5/LDS5
Standards Met UL94V-0; FT4, meets TIA/EIA standards
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings