infrastructure for a connected world

An image of LD5 / LDPH5 / LDS5 Adapter, International White
CA5IW-X


Adapter fits into universal breakout of DCEFX or RAEFX fittings. For use LD5, LDPH5, and LDS5 raceway, Off White, PVC, Length 0.81 in.
Product Type Power Rated Fittings
Fitting Type Adapter
Color Off-White
Length (In.) 0.81
Length (mm) 20.6
For Use With LD5/LDPH5/LDS5
Material ABS
Height (In.) 0.21
Height (mm) 5.3
Width (In.) 1.62
Width (mm) 41.1
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes.
Standards UL94V-0; FT4, meets TIA/EIA standards
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10