infrastructure for a connected world

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, Electric Ivory
CEFXEI-X


Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. Electric Ivory.
Fitting Type Conduit Entrance End
Color Electric Ivory
Length (In.) 1.55
Length (mm) 39.3
For Use With LD3/LDPH3/LD5/LDPH5/LD10/LDPH10
Material ABS
Height (In.) 4
Height (mm) 101.6
Width (In.) 2.11
Width (mm) 53.7
CE Compliant Yes
UL Listed Yes
UL5A Listed Yes
Mounting Snap On
Part Features N/A
RoHS Compliancy Status Compliant
Min. Order Qty. 10