infrastructure for a connected world

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, International Gray
CEFXIG-X


Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. International Gray.
Sub Brand Pan-Way
Color International Gray
Fitting Type Entrance End/Conduit
For Use With LD3, LDPH3, LD5, LDPH5, LD10, LDPH10
Material ABS
Mount Method Snap-On
Raceway Type Non-Metallic Surface
Standards Met Ul94V-0, Ft4, Meets TIA/EIA Standards, UL5A Listed, UL Compliant.
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Length (In.) 1.55
Overall Length (mm) 39.3
Overall Width (In.) 2.11
Overall Width (mm) 53.7
Application Surface Raceway Products Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring within any Enterprise Environment to Provide an Innovative and Satisfying Office Environ
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 10