infrastructure for a connected world

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, White
CEFXWH-X


Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. White.
Color White
Length (In.) 1.55
Length (mm) 39.3
For Use With LD3/LDPH3/LD5/LDPH5/LD10/LDPH10
Material PVC
Height (In.) 4.00
Height (mm) 101.6
Width (In.) 2.11
Width (mm) 53.7
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000