infrastructure for a connected world

An image of LD5 Low Voltage Coupler Fitting
CF5EI-E


Coupler fitting for use with LD5 raceway, Electric Ivory, ABS, Length 2.00 in.
Fitting Type Coupler
Color Electric Ivory
Length (In.) 2.00
Length (mm) 50.8
For Use With LD5
Material ABS
Height (In.) 0.58
Height (mm) 14.7
Width (In.) 1.08
Width (mm) 27.3
Mounting Snap On
Part Features NA
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 20