infrastructure for a connected world

An image of Conduit Entrance End Power Rated Fitting for LD3,5,10 / LDPH3,5,10 / LDS3, 5, White
CEFXWH-X


Conduit entrance end fitting. This power rated two-piece fitting is designed to accommodate the entrance of 1/2" conduit or align with knockouts on surface mount electrical boxes. For use with LD3/LDPH3 and has breakouts available to work with LD5/LDPH5 and LD10/LDPH10. Cover and base snap together – no hardware is required. White.
Fitting Type Entrance End/Conduit
Material ABS
Color White
Overall Length (In.) 1.55
Overall Length (mm) 39.3
Overall Width (In.) 2.11
Overall Width (mm) 53.7
Overall Height (In.) 4
Overall Height (mm) 101.6
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LD3/LDPH3/LD5/LDPH5/LD10/LDPH10
Standards Met UL94V-0; FT4, meets TIA/EIA standards
CE Compliant Yes
UL Listed Yes
UL5A Listed Yes
Mounting Snap-On
Part Features NA
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings