CF10AW-XCoupler fitting for use with LD10 raceway, Arctic White, ABS, Length 2.00 in.
|
For Use With | LD10 |
Color | Arctic White |
Product Type | Low Voltage Fittings |
Material | ABS |
Height (In.) | 0.91 |
Height (mm) | 23.2 |
Length (In.) | 2.00 |
Length (mm) | 50.8 |
Width (In.) | 1.6 |
Width (mm) | 40.6 |
Fitting Type | Coupler |
Mounting | Snap-On |
Part Features | NA |
Standards | UL94V-0; FT4, meets TIA/EIA standards |
UL Listed | Yes |
UL5A Listed | Yes |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 10 |
UPC | 07498374944 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1851 |
Installation Documents | LD Raceway-Fittings-Installation doc | US English | 2148 KB |
Line Cards | Surface Raceway Line Card | US English | 7033 KB |
Part Drawings | Coupler-Fittings-for-LD10-Raceway | US English | 48 KB |
Selection Guides | Non-Metallic raceway Quick Reference Guide | US English | 996 KB |
Specification Sheets | Pan-Way LD Surface Raceway System | US English | 588 KB |