infrastructure for a connected world

An image of LD10 Low Voltage Coupler Fitting
CF10IG-X


Coupler fitting for use with LD10 raceway, International Gray, ABS, Length 2.00 in.
For Use With LD10
Color International Gray
Material ABS
Height (In.) 0.91
Height (mm) 23.2
Length (In.) 2.00
Length (mm) 50.8
Width (In.) 1.60
Width (mm) 40.6
Fitting Type Coupler
Mounting Snap On
Part Features NA
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10