infrastructure for a connected world

An image of LD10 Low Voltage Coupler Fitting
CF10IW-X


Coupler fitting for use with LD10 raceway, Off White, ABS, Length 2.00 in.
For Use With LD10
Color Off White
Material ABS
Height (In.) 0.91
Height (mm) 23.2
Length (In.) 2.00
Length (mm) 50.8
Width (In.) 1.60
Width (mm) 40.6
Fitting Type Coupler
Mounting Snap On
Part Features NA
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10