infrastructure for a connected world

An image of LD10 / LDPH10 / LD2P10 Power Rated Coupler Fitting

Coupler fitting for use with LD10, LDPH10, and LD2P10 raceway, Arctic White, ABS, Length 1.24 in.
For Use With LD10/LDPH10/LD2P10
Color Arctic White
Product Type Power Rated Fittings
Material ABS
Height (In.) 0.93
Height (mm) 23.6
Length (In.) 1.24
Length (mm) 31.5
Width (In.) 1.62
Width (mm) 41.1
CE Compliant Yes
UL Listed Yes
Fitting Type Coupler
Mounting Snap-On
Part Features NA
Standards UL94V-0; FT4, meets TIA/EIA standards
UL5A Listed Yes
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10