infrastructure for a connected world

An image of Acrylic Foam Tape  1/32" x 0.75" x 7YD
P32W2A2-75-7


Foam tape, 1/32" (thick) x .75" (wide) x 7 yards, acrylic adhesive, white, 1 pc. package quantity.
Material Acrylic Foam
Color White
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
UL Recognized Yes
Part Features Foam tape. 1/32" (thick) x 0.75" (wide) x 7 yards (length), acrylic adhesive.
Roll Length (m) 6.4
Roll Length (yd) 7.0
Thickness (In.) 0.034
Thickness (mm) 0.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type Foam Tape