infrastructure for a connected world

An image of T-70 Power Rated Multi-Channel Raceway Base 2m
T70BAW2


T-70 base in 2 or 3 meter length. Supplied with pre-punched mounting holes every 203 mm.
Fitting Type Channel
Material PVC
Overall Width (In.) 4.07
Overall Height (In.) 1.77
Color Arctic White
Length (In.) 78.74
BMEcat - Color Other
CE Compliant Yes
Material Grade PVC
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 20
Product Type T-70