infrastructure for a connected world

An image of T-70 Power Rated Multi-Channel Raceway Base  3m
T70BAW3


T-70 base in 2 or 3 meter length. Supplied with pre-punched mounting holes every 203 mm.
OM Obsolete CodeOBSOLETE
Material PVC
Color Arctic White
CE Compliant Yes
Fitting Type Channel
Height (In.) 1.77
Length ft. (m) 10.00 (3.0)
Material Grade PVC
Product Type T-70
UL Listed Yes
UL5A Listed Yes
Width (In.) 4.07
RoHS Compliancy Status Compliant
Min. Order Qty. 18