infrastructure for a connected world

An image of T-70 Base Coupler Fitting
T70BCEI-X


Base coupler fitting. Used to join sections of T-70 raceway base together. Electric Ivory.
Fitting Type Coupler
Material PVC
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) 2.12
Overall Height (In.) 1.85
Color Electric Ivory
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 1.5
CE Compliant Yes
Material Grade PVC
Type Base Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type T-70