infrastructure for a connected world

An image of T-70 Base Coupler Fitting
T70BCIW-X


Base coupler fitting. Used to join sections of T-70 raceway base together. Off White.
Product Type T-70
Material PVC
Color Off-White
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 1.5
Overall Height (In.) 1.85
Overall Width (In.) 2.12
Fitting Type Coupler
CE Compliant Yes
Material Grade PVC
Type Base Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10