infrastructure for a connected world

An image of T-70 Base Coupler Fitting
T70BCWH-X


Base coupler fitting. Used to join sections of T-70 raceway base together. White.
Fitting Type Coupler
Material PVC
Overall Width (In.) 2.12
Overall Height (In.) 1.85
Color Off-White
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 1.5
CE Compliant Yes
Material Grade PVC
Type Base Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type T-70