infrastructure for a connected world

An image of T-70 Power Rated Multi-Channel Raceway Base  10ft.

T-70 raceway base in 8' and 10' lengths. Supplied with pre-punched mounting holes.
Product Type T-70
Material PVC
Color Electric Ivory
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Height (In.) 1.77
Width (In.) 4.07
CE Compliant Yes
Fitting Type Channel
Length ft. (m) 10.00 (3.0)
Material Grade PVC
Part Features T-70 raceway base, 10 ft. length. Overall raceway dimension (T-70 base and cover): 4.07 x 1.77 (103.3mm x 45.0mm) Supplied with pre-punched mounting holes. Compatible with Pan-Way Classic Style snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-45 and LD profile raceway.
RoHS Compliancy Status Compliant
Min. Order Qty. 60