infrastructure for a connected world

An image of T-70 Power Rated Multi-Channel Raceway Base  8ft.
T70BEI8


T-70 raceway base in 8' and 10' lengths. Supplied with pre-punched mounting holes.
Color Electric Ivory
Fitting Type Channel
For Use With T-70 Raceway Cover
Raceway Type Low Voltage
Material PVC
Mount Method Screw-On
Overall Height (In.) 1.77
Overall Height (mm) 45
Overall Length (ft.) 8.01
Overall Length (m) 2.4
Overall Width (In.) 4.07
Overall Width (mm) 103.4
Internal Area (in²) 5.15
Internal Area (mm²) 3322.57
Standards Met CE Compliant, UL5A Listed, UL Listed 95425, UL Listed E116129
Application Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.T-70 Features the Workstation Outlet Center ™ Offset Box, Which Provides an Offset Solution to Maximize Channel Capacity and Outlet Density.
Length ft. (m) 8.00 (2.4)
Part Features T-70 raceway base, 8 ft. length. Overall raceway dimension (T-70 base and cover): 4.07 x 1.77 (103.3mm x 45.0mm) Supplied with pre-punched mounting holes. Compatible with Pan-Way Classic Style snap-on faceplates or NEMA standard 70mm faceplates. Transitions to Panduit T-45 and LD profile raceway.
RoHS Compliancy Status Compliant
Min. Order Qty. 48