infrastructure for a connected world

An image of T-70 / TG-70 / Twin-70 Power Rated Multi-Channel Raceway Cover  2m
T70CAW2


70mm trunking cover, 2 meter length. For use with all Panduit 70mm trunking systems (includes T-70, Twin-70, and TG-70).
Fitting Type Channel
Material PVC
Overall Width (In.) 2.76
Overall Height (In.) 0.36
Color Arctic White
CE Compliant Yes
Length ft. (m) 6.60 (2.0)
Material Grade PVC
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 40
Product Type T-70