infrastructure for a connected world

An image of T-70 Cover Coupler Fitting
T70CCEI-X


T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together, Electric Ivory.
Fitting Type Coupler
Material PVC
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) 2.76
Overall Height (In.) 0.44
Color Electric Ivory
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 0.44
CE Compliant Yes
Length (ft.) NA
Material Grade PVC
Type Cover Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type T-70