infrastructure for a connected world

An image of T-70 Cover Coupler Fitting
T70CCIG-X


T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together, International Gray.
Fitting Type Coupler
Material PVC
Overall Width (In.) 2.76
Overall Height (In.) 0.44
Color International Gray
Length (In.) 0.44
CE Compliant Yes
Length (ft.) NA
Material Grade PVC
Type Cover Coupler
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type T-70