infrastructure for a connected world

An image of T-70 Cover Coupler Fitting
T70CCIW-X


T-70 cover coupler fitting: Joins cover sections of T-70, Twin-70, and TG-70. raceway cover together, Off White.
Fitting Type Coupler
Material PVC
Overall Width (In.) 2.76
Overall Height (In.) 0.44
Color Off-White
CSA 22.2 No.62-93 Yes
CSA Certified Yes
UL Listed Yes
UL5A Listed Yes
Length (In.) 0.44
CE Compliant Yes
Material Grade PVC
Type Cover Coupler
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type T-70