infrastructure for a connected world

An image of T-70 / TG-70 / Twin-70 Power Rated Multi-Channel Raceway Cover  10ft
T70CEI10


T-70, TG-70, or Twin-70 raceway cover, 10 foot length.
Fitting Type Channel
Material PVC
Overall Width (In.) 2.76
Overall Height (In.) 0.36
Color Electric Ivory
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
CE Compliant Yes
Length ft. (m) 10.00 (3.0)
Material Grade PVC
Part Features T-70, TG-70 or Twin-70 raceway cover; 10 ft. length.
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 120
Product Type T-70