infrastructure for a connected world

An image of T-70 / TG70 / Twin-70 Power Rated Multi-Channel Raceway Cover  6ft
T70CEI6


T-70, TG-70, TE-70 or Twin-70 raceway cover, 6 foot length.
Fitting Type Channel
Material PVC
Overall Length (ft.) 6
Overall Width (In.) 2.76
Overall Height (In.) 0.36
Color Electric Ivory
CE Compliant Yes
Length (ft.) 6
Length ft. (m) 10.00 (3.0)
Material Grade PVC
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 6
Product Type T-70