infrastructure for a connected world

An image of T-70 / TG-70 / Twin-70 Power Rated Multi-Channel Raceway Cover  8ft
T70CIG8


T-70, TG-70, or Twin-70 raceway cover, 8 foot length.
Fitting Type Channel
Material PVC
Overall Length (ft.) 8
Overall Width (In.) 2.76
Overall Height (In.) 0.36
Color International Gray
Length (ft.) 8
CE Compliant Yes
Length ft. (m) 8.00 (2.4)
Material Grade PVC
UL Listed Yes
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 96
Product Type T-70