infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base  10ft.
T45BEI10


T-45 raceway base with pre-punched mounting holes, 10 foot length.
Fitting Type Channel
Material PVC
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) 2.38
Overall Height (In.) 0.73
Color Electric Ivory
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length ft. (m) 10.00 (3.0)
Material Grade PVC
Part Features T-45 raceway base without adhesive. Overall raceway dimension (T-45 base and cover): 2.38 x 1.25 (60.3mm x 32.0mm) Supplied with pre-punched mounting holes. Hinged cover allows easy access from either side. Tamper resistant. Terminates using the T-45 hinged data or power brackets, offset box or surface mount box solutions.
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 200
Product Type T-45