infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base  8ft.
T45BEI8


T-45 raceway base with pre-punched mounting holes, 8 foot length.
Color Electric Ivory
Fitting Type Channel
For Use With T-45C
Raceway Type Low Voltage
Material PVC
Mount Method Screw
Overall Height (In.) 0.73
Overall Height (mm) 18.5
Overall Length (ft.) 8.01
Overall Length (m) 2.4
Overall Width (In.) 2.38
Overall Width (mm) 60.4
Internal Area (in²) 2.12
Internal Area (mm²) 1367.73
Standards Met UL Listed 95425, UL Listed E116129 , NEC: Article 388, LP-CSISPEC-T45-1, RoHS Compliant.
Application Provides Solutions for Routing Low Voltage, Fiber Optic and/or Power Cabling Along Perimeter Walls.
Length ft. (m) 8.00 (2.4)
RoHS Compliancy Status Compliant
Min. Order Qty. 160