infrastructure for a connected world

An image of T-45 Power Rated Multi-Channel Raceway Base  10ft.
T45BIW10


T-45 raceway base with pre-punched mounting holes, 10 foot length.
Fitting Type Channel
Material PVC
Overall Width (In.) 2.38
Overall Height (In.) 0.73
Color Off-White
CE Compliant Yes
CSA 22.2 No.62-93 Yes
UL5A Listed Yes
Length ft. (m) 10.00 (3.0)
Material Grade PVC
Part Features T-45 raceway base without adhesive. Overall raceway dimension (T-45 base and cover): 2.38 x 1.25 (60.3mm x 32.0mm) Supplied with pre-punched mounting holes. Hinged cover allows easy access from either side. Tamper resistant. Terminates using the T-45 hinged data or power brackets, offset box or surface mount box solutions.
UL Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 200
Product Type T-45