infrastructure for a connected world

An image of LD2P10 Entrance End Fitting
EEFXIG


Entrance end fitting for LD2P10 raceway. Breakouts for 1/2" and 3/4" diameter conduit.
OM Obsolete CodeOBSOLETE
Fitting Type Entrance End
Material PVC
Overall Width (In.) 3.88
Overall Height (In.) 2.13
Color International Gray
Length (In.) 5.47
Length (mm) 138.9
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Material Grade PVC
Type Entrance End
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Product Type LD2P10