infrastructure for a connected world

An image of LDPH10 / LD2P10 Power Rated Inside Corner Fitting
ICFX10EI-X


Inside corner fitting for use with LDPH10 and LD2P10 raceway, Electric Ivory, ABS, Length 2.49 in.
Fitting Type Inside Corner
Material ABS
Color Electric Ivory
Overall Length (In.) 2.49
Overall Length (mm) 63.2
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 2.49
Overall Height (mm) 63.2
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LDPH10/LD2P10
Standards Met UL94V-0; FT4, meets TIA/EIA standards
CE Compliant Yes
UL Listed Yes
Mounting Snap-On
Overall Depth (mm) 23.6
Part Features NA
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings