infrastructure for a connected world

An image of LDPH10 / LD2P10 Power Rated Inside Corner Fitting
ICFX10IW-X


Inside corner fitting for use with LDPH10 and LD2P10 raceway, Off White, ABS, Length 2.49 in.
Fitting Type Inside Corner
Material ABS
Color Off-White
Overall Length (In.) 2.49
Overall Length (mm) 63.2
Overall Width (In.) 1.62
Overall Width (mm) 41.1
Overall Height (In.) 2.49
Overall Height (mm) 63.2
Internal Area (mm²) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
For Use With LDPH10/LD2P10
Standards Met UL94V-0; FT4, meets TIA/EIA standards
CE Compliant Yes
UL Listed Yes
Mounting Snap-On
Overall Depth (mm) 23.6
Part Features NA
Voltage UL 600V/CSA 600V
RoHS Compliancy Status Compliant
Min. Order Qty. 10
Product Type Power Rated Fittings