infrastructure for a connected world

An image of LD2P10 Power Rated 1-piece Multi-Channel Raceway with Adh.  2m
LD2P10AW2-A


LD2P10 - Perimeter Trunking : Two channel tamper resistant one-piece latching perimeter trunking. Supplied with pre-applied adhesive backed tape.
OM Obsolete CodeOBSOLETE
Fitting Type Channel
Material PVC
Overall Width (In.) 1.52
Overall Height (In.) 0.86
Color Arctic White
Internal Area (in²) 0.93
CE Compliant Yes
CSA Certified Yes
UL Listed Yes
Length ft. (m) 6.60 (2.0)
Material Grade PVC
UL5A Listed Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 40
Product Type LD2P10