infrastructure for a connected world

An image of Single Gang 106 Duplex Screw-on Faceplate

Screw-on single gang 106 duplex faceplate. Covers one NEMA standard 106 duplex electrical outlet or one standard 106 communication module frame, International Gray.
Color International Gray
Faceplate Size Single Gang
Material ABS
Height (In.) 114.3
Height (mm) 114.3
Application Power Rated
Length (In.) 2.75
Length (mm) 69.8
Module Type 106 Duplex
No. of Ports 2
Sub Brand NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1