infrastructure for a connected world

An image of Double gang 106 duplex screw-on faceplate
CP106IG-2G


Screw-on double gang 106 duplex faceplate. Covers two NEMA standard 106 duplex electrical outlets or two standard 106 communication module frames, International Gray.
Sub Brand NA
Color International Gray
Faceplate Size Double Gang
Material ABS
Overall Height (In.) 114.3
Overall Height (mm) 114.3
Application Power Rated
Length (In.) 4.5
Length (mm) 114.3
Module Type 106 Duplex
Number of Ports 4
RoHS Compliancy Status Compliant
Min. Order Qty. 1