infrastructure for a connected world

An image of Single Gang 106 Duplex Screw-on Faceplate
CP106IW


Screw-on single gang 106 duplex faceplate. Covers one NEMA standard 106 duplex electrical outlet or one standard 106 communication module frame.
Sub Brand NA
Color Off-White
Faceplate Size Single Gang
Material ABS
Overall Height (In.) 114.3
Overall Height (mm) 114.3
Application Power Rated
Length (In.) 2.75
Length (mm) 69.8
Module Type 106 Duplex
Number of Ports 2
RoHS Compliancy Status Compliant
Min. Order Qty. 1